Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 14 W, 36W TL-D, 4000 K, 2100 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 1200mm HO 14W 840 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 64687500
Full order code: 871869964687500

Downloads