Middle East - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20.5 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 1500mm HO 20.5W 830 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20.5 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 60000 hour(s), 141.00 lm/W, EEL D, G13, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002021702
Full order code: 871869964691200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002021702 en_AE pdf 806.3 kB

Brochures

Install instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929002021702_EU
Multiple assets
Product-Diagrams-929002021702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1500mm HO 20.5W 830 T8 ies 76.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-EM-Mains-T8-COMF-7389584-Ref-929002998002-EPD pdf 688.0 kB