PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 10 W, 36W TL-D, 6500 K, 1600 lm, 60000 hour(s)

MAS LEDtube STD 1200mm 10W865 T8

Product Description

MASTER, LED, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 10 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 60000 hour(s), 160 lm/W, G13, Beam angle 190 degree(s), Plastic, RG0

Order code: 929003806408
Full order code: 872016931603400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED

Downloads