Philips MASTER, LEDtube, T5, 600 mm, 8 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 50000 hour(s)

MAS LEDtube 600mm HE 8W 840 T5

Product Description

MASTER, LEDtube, T5, 600 mm, 8 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 50000 hour(s), 131.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, SDCM 6, SVM 1.4, IP20, SVM 1.4, PstLM 0.16

Order code: 78345700
Full order code: 871869978345700

Downloads