Philips MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1500mm HO 26W 840 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 81931900
Full order code: 871869681931900

Downloads