Philips MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, 49W TL5 HO, 3000 K, 3600 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1500mm HO 26W 830 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 3000 K, 3600 lm, CRI 80, 50000 hour(s), 138 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 81929600
Full order code: 871869681929600

Downloads