Philips MASTER, LEDtube, T5, Mains, 1200 mm, 26 W, 54W TL5 HO, 6500 K, 3900 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1200mm HO 26W 865 T5

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 6500 K, 3900 lm, CRI 80, 50000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 81925800
Full order code: 871869681925800

Downloads