Philips MASTER, LEDtube, T5, HF, 600 mm, 8 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 600mm HE 8W 840 T5

Product Description

MASTER, LEDtube, T5, HF, 600 mm, 8 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 hour(s), 131 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, IP20

Order code: 74325600
Full order code: 871869674325600

Downloads