Philips LED, T8, EM/Mains, 9 W, 6500 K, 900 lm, 15000 hour(s)

Ledtube DE 600mm 9W 900lm 765 T8 G13

Product Description

LED, T8, EM/Mains, 600 mm, 9 W, 6500 K, 900 lm, 15000 hour(s), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 76009000
Full order code: 871869976009000

Downloads