Philips LED, T8, EM/Mains, 16 W, 6500 K, 1600 lm, 15000 hour(s)

Ledtube DE 1200mm 16W 765 T8 G13

Product Description

LED, T8, EM/Mains, 1200 mm, 16 W, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Glass

Order code: 75489100
Full order code: 871869975489100

Downloads