Philips Ecofit, LED, T8, 1500 mm, 20 W, 54W TL-D, 6500 K, 2000 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1500mm 20W 865 T8 I

Product Description

Ecofit, LED, T8, 1500 mm, 20 W, LED alternative to 54W TL-D, 6500 K, 2000 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Beam angle 240 degree(s), Glass, 1500 mm, SDCM 6, IP20

Order code: 69710500
Full order code: 871869969710500

Downloads