Philips LED, T8, EM, 16 W, 4000 K, 1600 lm, 15000 hour(s)

16W (36W) G13 Cool White Non-dimmable Linear tube

Product Description

LED, T8, EM, 1200 mm, 16 W, 4000 K, 1600 lm, 15000 hour(s), 100 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 52501200
Full order code: 871869652501200

Downloads