Philips LED, T8, EM/Mains, 1200 mm, 17.7 W, 36W TL-D, 3000 K, 2250 lm, CRI 80, 50000 hour(s)
CorePro LEDtube 1200mm UO 17.7W 830 T8
Product Description
LED, T8, EM/Mains, 1200 mm, 17.7 W, LED alternative to 36W TL-D, 3000 K, 2250 lm, CRI 80, 50000 hour(s), 127 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1