Philips LED, T8, 15.5 W, 4000 K, 1800 lm, 50000 hour(s)

CorePro LEDtube 1200mm 15.5W 840 T8 AP I

Product Description

LED, T8, 1200 mm, 15.5 W, 4000 K, 1800 lm, 50000 hour(s), 116 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass, RG0

Order code: 27708300
Full order code: 872016927708300

Downloads