Middle East - English

Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 25.9 W, 58W TL-D, 3000 K, 3320 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1500mm UO 25.9W 830 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 25.9 W, LED alternative to 58W TL-D, 3000 K, 3320 lm, CRI 80, 50000 hour(s), 128 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003746402
Full order code: 872016927864600

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003746402 en_AE pdf 804.4 kB

Brochures

Install instructions
Installation instructions pdf 930.6 kB

Visuals

Product-Photographs-929003746402_EU
Multiple assets
Product-Diagrams-929003746402_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1500mm UO 25.9W 830 T8 IES 20.9 kB
LDT
LDT File - CorePro LEDtube 1500mm UO 25.9W 830 T8 ldt 15.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003746502-EPD pdf 679.9 kB