Philips MASTER VALUE LEDspot PAR

The ideal solution for spot lighting

Products

Product Compare
9.5
740
2700
E27

Product family information

Description

With its robust design and warm-white beam of light, these new-generation PAR lamps are ideal for general lighting and spot lighting in the hospitality industry. It's a dimmable solution.They are especially suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. The product offers more energy saving comparing with normal LED spots.

Benefits

  • Up to 80% energy saving compared to halogen lamps

  • Lower maintenance costs

Features

  • Dimmable range

  • UV- and IR-free light for less heat and protection for heat-sensitive objects

Applications

  • Hospitality: hotel guest room, corridors, lobby, reception area, restaurants, bars, cafes
  • Home: living room, bedrooms, hall way
  • Retail: exhibitions, display cabinets, shops, dressing rooms

Downloads