Philips MASTER LEDspot PAR

MASTER LEDspot PAR - The energy-saving alternative for lighting in public areas

Products

Product Compare
-
-
2700
E27

Product family information

Description

With its robust design and warm-white beam of light, these new-generation PAR lamps are ideal for general lighting and spot lighting in the hospitality industry. There is a choice of dimmable and non-dimmable versions. They are especially suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. Compatible with existing fixtures with an E27 holder and designed for retrofit replacement of halogen/incandescent lamps, MASTER LEDspot PAR deliver huge energy savings and minimize maintenance cost without any reduction in brightness. The IP44-rated outdoor version of the PAR 38 lamp is one of the few energy-saving alternatives to incandescent PAR38 outdoor lamps available today. The dimmable PAR 20 is a perfect replacement for an incandescent spot.

Benefits

  • Up to 80% energy saving compared to halogen lamps

  • Retrofittable and compatible with existing fixtures with E27 holder

Features

  • Lifetime of 45,000 hours

  • Dimmable (except PAR38 OD)

Applications

  • Especially suitable for public areas like lobbies, corridors, stairwells and restaurants/bars

Downloads