Middle East - English

Philips MASTER, LEDspot, PAR16, dimmable, 50 W, GU10, 2700 K, 355 lm, CRI 97, 40000 hour(s), Glass

MAS LED ExpertColor 5.5-50W GU10 927 36D

Product Description

MASTER, LEDspot, PAR16, dimmable, 50 W, GU10, 2700 K, 355 lm, CRI 97, 40000 hour(s), Glass, 64 lm/W, EEL G, PF 0.8, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 70767800
Full order code: 871869670767800

Specifications

Cap-Base
GU10
Nominal lifetime
40,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929001347302 en_AE pdf 619.6 kB

Visuals

Product-Photographs-929001347302_EU
Multiple assets - Visuals
Product-Diagrams-929001347302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED ExpertColor 5.5-50W GU10 927 36D ies 8.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDspot-ExpertColor-MV-COMF-6486216-Ref-929001347308 pdf 738.0 kB