Products
Product | Compare | |||||
---|---|---|---|---|---|---|
Essential LED 4.6-50W GU10 865 36D76161800 | 4.6 | 430 | 6500 | GU10 | ||
Corepro LEDspot 670lm GU10 830 60D81333101 | 6.7 | 670 | 3000 | GU10 | ||
Corepro LEDspot 730lm GU10 840 60D81335501 | 6.7 | 730 | 4000 | GU10 | ||
Corepro LEDspot 550lm GU10 830 120D30875600 | 4.9 | 550 | 3000 | GU10 | ||
Corepro LEDspot 550lm GU10 840 120D30865700 | 4.9 | 550 | 4000 | GU10 | ||
Corepro LEDspot 550lm GU10 865 120D30867100 | 4.9 | 550 | 6500 | GU10 |
6 items
Product family information
Description
CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with a GU10 or E14 holder and are designed as a retrofit replacement for halogen or incandescent spots. LEDlamps deliver huge energy savings and minimize maintenance cost.
Benefits
Warm white light
Up to 80% energy saving compared with halogen lamps
Features
Easy retrofit
Lifetime of 15,000 hours