Philips CorePro, LED, PL-S, EM, G23, 5 W, 11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s)
CorePro LED PLS 5W 830 2P G23
Product Description
CorePro, LED, PL-S, EM, 144 mm, 5 W, LED alternative to 11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s), 104.00 lm/W, EEL F, G23, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, IP20