Middle East - English

Philips LED, PL-C, EM/Mains, 148 mm, 220-240 V, 8.9 W, 26W PL-C, 4000 K, 1100 lm, 30000 hour(s)

LED PLC 8.9W 840 2P G24d-3

Product Description

LED, PL-C, EM/Mains, 148 mm, 220-240 V, 8.9 W, LED alternative to 26W PL-C, 4000 K, 1100 lm, 30000 hour(s), 123 lm/W, G24D-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1

Order code: 929003757508
Full order code: 872016929648000

Specifications

  • Cap-Base
    G24D-3 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003757508 en_AE pdf 779.3 kB

Visuals

Product-Photographs-929003757508_EU
Multiple assets - Visuals
Product-Diagrams-929003757508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 8.9W 840 2P G24d-3 ies 8.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-2P-COMF-7904616-Ref-929003757308 pdf 679.2 kB