Philips CorePro, LED, PL-C, EM, 115 mm, 4.5 W, 13W PL-C, 4000 K, 500 lm, CRI 83, 30000 hour(s)
CorePro LED PLC 4.5W 840 2P G24d-1
Product Description
CorePro, LED, PL-C, EM, 115 mm, 4.5 W, LED alternative to 13W PL-C, 4000 K, 500 lm, CRI 83, 30000 hour(s), 111.00 lm/W, EEL F, G24d-1 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20
Specifications
- Cap-Base G24d-1 Rotatable end-cap
- Nominal lifetime 30,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 3 years