Middle East - English

Philips LED HPI, T-shape, Mains only, 220-240 V, 35 W, 75W CFL, 70W HID, E27, 4000 K, 5000 lm, 15000 hour(s)

TForce Core HB MV ND 35W E27 840 G3

Product Description

LED HPI, T-shape, Mains only, 220-240 V, 35 W, LED alternative to 75W CFL, 70W HID, E27, 4000 K, 5000 lm, 15000 hour(s), 142.00 lm/W

Order code: 929002406708
Full order code: 871869978089000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002406708 en_AE pdf 806.4 kB

Visuals

Product-Photographs-929002406708_EU
Multiple assets
Product-Diagrams-929002406708_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB MV ND 35W E27 840 G3 IES 913 B

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Highbay-COMF-7165405-Ref-929002406408 pdf 712.2 kB