Philips CorePro LEDcapsule LV

CorePro LEDcapsule LV - For task lighting and decorative applications

Products

Product Compare
4.2
470
2700
GY6.35
1.7
200
2700
G4
-
-
2700
G4

Product family information

Description

The CorePro LEDcapsule is a true alternative to the halogen capsule. It is particularly suitable for task lighting and decorative applications in homes, shops, hotels and restaurants. Compatible with existing fixtures with G4 holders and designed for retrofit replacement of halogen capsules, CorePro LEDcapsule delivers huge energy savings and minimizes maintenance costs without any compromise on light quality.

Benefits

  • Up to 88% energy saving compared with halogen lamps

  • Broad compatibility with transformers

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, restaurants, bars, cafés
  • Lobbies, corridors, stairwells, washrooms, reception areas, under-cabinet fixtures, cabinet lighting

Downloads