Middle East - English

Philips MASTER, LEDbulb, A60, 100 W, E27, 2200 K, 2700 K, 1521 lm, CRI 90, 25000 hour(s)

MAS LEDBulb DT10.5-100W E27 927A60 FR G

Product Description

MASTER, LEDbulb, A60, 100 W, E27, 2200 K, 2700 K, 1521 lm, CRI 90, 25000 hour(s), 144.00 lm/W, EEL D, PF 0.9, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003011702
Full order code: 871951432501200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003011702 en_AE pdf 779.6 kB

Visuals

Product-Photographs-929003011702_EU
Multiple assets
Product-Diagrams-929003011702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDBulb DT10.5-100W E27 927A60 FR G IES 2.9 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDBulb-DT10.5-100W-E27--927A60-FR-G-929003011702 pdf 612.9 kB