Middle East - English

Philips MASTER, LEDbulb, A60, 75 W, E27, 2200 K, 2700 K, 1055 lm, CRI 90, 25000 hour(s)

MAS LEDBulb DT7.2-75W E27 927 A60 FR G

Product Description

MASTER, LEDbulb, A60, 75 W, E27, 2200 K, 2700 K, 1055 lm, CRI 90, 25000 hour(s), 146.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003011302
Full order code: 871951432493000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003011302 en_AE pdf 782.5 kB

Visuals

Product-Photographs-929003011302_EU
Multiple assets
Product-Diagrams-929003011302_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDBulb DT7.2-75W E27 927 A60 FR G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDBulb-DT7.2-75W-E27-927-A60-FR-G-929003011302 pdf 612.8 kB