Middle East - English

Philips MASTER Value, LEDbulb, ST64, 11 W, E27, 1800 K, 100 lm, CRI 80, 15000 hour(s), Glass

LEDclassic 11W ST64 E27 smoky ND RFSRT4

Product Description

MASTER Value, LEDbulb, ST64, 11 W, E27, 1800 K, 100 lm, CRI 80, 15000 hour(s), Glass, 43 lm/W, PF 0.54, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002380601
Full order code: 871869975965000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Warranty period
    2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002380601 en_AE pdf 795.7 kB

Visuals

Product-Photographs-929002380601_EU
Multiple assets
Product-Diagrams-929002380601_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDclassic 11W ST64 E27 smoky ND RFSRT4 IES 737 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Decorative-Glass-ST64-G93-G95-T32-straight-Bulbs-Decorative-Glass-Ref-929003627601 pdf 697.9 kB