Philips Linear isolated TD (Touch and DALI)
These drivers are suitable for general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime with complete flexibility.
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
XITANIUM 18W 0.1-0.5A 54V TD 230V69836200 | 10-30 W | 50-100 V | 250-500 mA | DALI | Isolated/SELV | ||
Xitanium 36W 0.3-1.0A 54V TD 230V G228785300 | 30-50 W | 50-100 V | 750-1000 mA | DALI | Isolated/SELV | ||
Xitanium 75W 0.7-2.0A 54V TD 230V G228787700 | 70-90 W | 50-100 V | 1500+ mA | DALI | Isolated/SELV | ||
Xitanium 72W 1.2/1.4A 51V DS 230V91964000 | 70-90 W | 50-100 V | 1250-1500 mA | DipSwitch | Isolated/SELV | ||
30-50 W | 0-50 V | 500-750 mA | DipSwitch | Isolated/SELV | |||
30-50 W | 0-50 V | 1000-1250 mA | DipSwitch | Isolated/SELV | |||
30-50 W | 0-50 V | 1000-1250 mA | - | - | |||
70-90 W | 50-100 V | 1500+ mA | SimpleSet/NFC | Isolated/SELV |
Product family information
Description
Xitanium isolated / SELV drivers are ideal for linear Indoor systems. These drivers are available in DALI, DALI Industry or without a control interface. The output current can be set via DALI/NFC configuration or an external LED set resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
Benefits
The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners.
These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process.
Features
Complete range of DALI dimmable and programmable drivers.
Five-year system warranty
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design in, manufacturing, and installation processes.
Avoid touching live parts.