Middle East - English

Philips CoreLine Fastset, waterproof

CoreLine FastSet waterproof IP44: easy installation, excellent illumination

Products

Product family information

Description

Philips CoreLine FastSet is a 1:1 energy-efficient LED replacement for conventional indoor IP44 waterproof lights. With identical lumen packages to fluorescent lighting, there’s no need to make new lighting calculations for retrofit projects – thanks to the all-in-one design, you can switch between correlated color temperatures (CCT) and lumen package in the same luminaire to suit your exact needs. Installation of these IP44 waterproof LED lights is fast and flexible too with a choice of simple through-wring, or cable entry from the side or back of the luminaire. That means CoreLine FastSet indoor IP44 waterproof lights are easy to mount as a standalone fixture, directly to the wall or using brackets. It is also easy to connect them to other CoreLine FastSet luminaires to create harmonious lines of light. As you’d expect from Philips, safety is designed into every CoreLine FastSet luminaire. Not only are the IP44 and IK06 rated to protect against accidental impact, the captive safety pins on the luminaire cover also prevents it from falling. Interact Ready options are available for smart lighting applications. So with CoreLine FastSet IP44 waterproof LED lights, you have the perfect solution for high circulation areas such as parking garages, laundry rooms and staircase lighting.

Benefits

  • Retrofit replacement in energy-efficient LED

  • All-in-one: switch between a choice of two lumen packages (3000 lm, 6000 lm) and two color temperatures (3000K, 4000K) in one luminaire

Features

  • Up to 140 lm/W

  • Identical lumen packages to fluorescent 2400-6000 lm

Applications

  • Offices
  • Parking Garages
  • Education
  • Healthcare
  • Schools

Downloads