Philips CoreLine Wall-mounted, 30 W, D390 mm, 3100 lm, 4000 K, Sensor-based dim, MDU3, IP65

WL140V LED34S/840 PSR MDU WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 3100 lm, 30 W, 103 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole

Order code: 911401852082
Full order code: 871951453087499

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads