Philips CoreLine Wall-mounted, All-in, 33 W, 20 W, D390 mm, 2000 lm, 3300 lm, 2700 K, 3000 K, 4000 K, IP65

WL140V LED20_34S/827_830_840 PSU WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 2000 lm, 3300 lm, 33 W, 20 W, 100 lm/W, 2700 K, 3000 K, 4000 K, (0.3818,0.3797) SDCM <5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole

Order code: 911401848282
Full order code: 871951452880299

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads