Philips CoreLine Wall-mounted, 19 W, D390 mm, 1950 lm, 4000 K, Sensor-based dim, MDU2, IP65

WL140V LED20S/840 PSU MDU WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit regulating, Programmable movement and light sensor, 1950 lm, 19 W, 100 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole

Order code: 911401848082
Full order code: 871951452878999

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads