Philips CoreLine Wall-mounted, 12 W, D390 mm, 1350 lm, 4000 K, IP65

WL140V LED12S/840 PSU WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1350 lm, 12 W, 110 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole

Order code: 52872799
Full order code: 871951452872799

Downloads