Philips CoreLine Wall-mounted, 12 W, D390 mm, 1275 lm, 3000 K, IP65
WL140V LED12S/830 PSU WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1275 lm, 12 W, 105 lm/W, 3000 K, (0.4338,0.4030) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified