Philips 4MX400 | Maxos LED Retrofit for TTX400, LED40S | LED module, system flux 4000 lm, Power supply unit with DALI interface, Wide beam

4MX400 491 LED40S/840 PSD WB WH

Product Description

Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 66244999
Full order code: 403073266244999

Downloads