Middle East - English

Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 82 W, L3400 mm, 16000 lm, 4000 K, Wide beam, Frosted, White, IP20

LL243X 160S/840 UE PSU WB BV WH

Product Description

Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 16000 lm, 82 W, 195 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole

Order code: 910925870146
Full order code: 872016947472700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870146 en_AE pdf 353.7 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 Basic version pdf 767.1 kB

Visuals

Product-Photographs-910925870146_EU
Multiple assets
Product-Diagrams-910925870146_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL243X 160S/840 UE PSU WB BV WH IES
Revit file
Revit file - LL240XI - 910925870146 ZIP
Dialux
ULD File - LL243X 160S/840 UE PSU WB BV WH ULD
Relux
ROLF File - LL243X 160S/840 UE PSU WB BV WH ROLFZ
LDT
LDT File - LL243X 160S/840 UE PSU WB BV WH LDT