Philips CoreLine trunking gen2.5, 82 W, L3400 mm, 15000 lm, 4000 K, Opal, Opal, White, IP20
LL243X 160S/840 HE PSU O 5x1.5 WH
Product Description
L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 15000 lm, 82 W, 183 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years