Middle East - English

Philips CoreLine trunking gen2.5, 132 W, L3400 mm, 24000 lm, 4000 K, Wide beam, Frosted, White, IP20

LL243X 240S/840 HE PSU WB 5x1.5 WH

Product Description

L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 24000 lm, 132 W, 182 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910925870137
Full order code: 872016947463500

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870137 en_AE pdf 306.2 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 pdf 840.9 kB

Visuals

Product-Photographs-910925870137_EU
Multiple assets - Visuals
Product-Diagrams-910925870137_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL243X 240S/840 HE PSU WB 5x1.5 WH IES
Revit file
Revit file - LL240XI - 910925870137 ZIP
Dialux
ULD File - LL243X 240S/840 HE PSU WB 5x1.5 WH ULD
Relux
ROLF File - LL243X 240S/840 HE PSU WB 5x1.5 WH ROLFZ
LDT
LDT File - LL243X 240S/840 HE PSU WB 5x1.5 WH LDT