Middle East - English

Philips CoreLine surface-mounted, All-in, 31 W, 22 W, 1500x200 mm, 2800 lm, 3400 lm, 4000 lm, 3000 K, DALI, UGR19

SM136V 28S_34S_40S/830 PSD W20L150 OC

Product Description

1500x200 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Lumen, 2800 lm, 3400 lm, 4000 lm, 31 W, 22 W, 135 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable with connector 5-pole, Connection unit 5-pole

Order code: 911401882581
Full order code: 871951451239900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product