Philips TrueLine, recessed, 41.5 W, 1450x80 mm, PCV, 5000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19

RC530B 50S/TW9 DIA W8L145 PCV

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 5000 lm, 41.5 W, 120 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole

Order code: 97323700
Full order code: 871951497323700

Downloads