Middle East - English

Philips TrueCircle Recessed, 35.5 W, D500 mm, 3700 lm, 3000 K

RC250B 37S/830 PSU O D500 WH

Product Description

D500 mm, Aluminium, White, Traffic white (RAL9016), Power supply unit (On/Off), 3700 lm, 35.5 W, 104 lm/W, 3000 K, (0.38, 0.38) SDCM <lt/>3, Opal, Opal, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 912401483437
Full order code: 871869979797300