Philips PowerBalance gen2, 25 W, 600x600 mm, VPC, 3400 lm, 3000 K, CRI>90, UGR16

RC461B 34S/930 PSU W60L60 VPC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Power supply unit (On/Off), 3400 lm, 25 W, 136 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief

Order code: 96475700
Full order code: 871869996475700

Downloads