Philips FlexBlend Recessed, 37 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Power over Ethernet, UGR19, U0, VLC
RC340B 36S/940 POE W60L60 VPC MLO U0
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, Upgradable sensor slot empty with cover, Visible light communication, 3600 lm, 37 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class III, RJ45 connector
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified