Middle East - English

Philips CoreLine Panel gen6, 26 W, 1200x30 mm, VPC, 3600 lm, 4000 K, DALI, UGR19

RC132V G6 36S/840 PSD W30L120 OC

Product Description

1200x30 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 4-pole, SC | Safety cable

Order code: 911401891085
Full order code: 872016973517099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/840 PSD W30L120 OC txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401891085 en_AE pdf 373.8 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC133V RC132V UKI pdf 23.1 MB

Visuals

Product-Photographs-911401891085_EU
Multiple assets
Product-Diagrams-911401891085_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 36S/840 PSD W30L120 OC IES
Revit file
Revit file - 911401891085 ZIP
Dialux
ULD File - RC132V G6 36S/840 PSD W30L120 OC ULD
Relux
ROLF File - RC132V G6 36S/840 PSD W30L120 OC ROLFZ
LDT
LDT File - RC132V G6 36S/840 PSD W30L120 OC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W30L120-Ref-911401890785 pdf 963.6 kB