Middle East - English

Philips CoreLine Panel gen6, 26 W, 600x600 mm, VPC, 3600 lm, 4000 K, EL-ready

RC132V G6 36S/840 PSU W60L60 NOC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Beam angle 120°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole, SC | Safety cable, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401890285
Full order code: 872016973509599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/840 PSU W60L60 NOC txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401890285 en_AE pdf 394.0 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC133V RC132V UKI pdf 23.1 MB

Visuals

Product-Photographs-911401890285_EU
Multiple assets
Product-Diagrams-911401890285_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 36S/840 PSU W60L60 NOC IES
Revit file
Revit file - 911401890285 ZIP
Dialux
ULD File - RC132V G6 36S/840 PSU W60L60 NOC ULD
Relux
ROLF File - RC132V G6 36S/840 PSU W60L60 NOC ROLFZ
LDT
LDT File - RC132V G6 36S/840 PSU W60L60 NOC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB