Middle East - English

Philips CoreLine Panel gen6, All-in, 32 W, 600x600 mm, VPC, 4300 lm, 3000 K, 4000 K, Wireless, Interact Ready, UGR19

RC132V G6 40/43S/830_840 WIAW60L60OCCCE

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Wireless driver Interact System ready, All-in, Multi Color Temperature, 4300 lm, 32 W, 135 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 3.0 m with europlug connector 3-pole, Mains outlet socket, SC | Safety cable

Order code: 910505102828
Full order code: 872016958885100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 40/43S/830_840 WIAW60L60OCCCE txt 4.3 kB
Product leaflet
Localized commercial leaflet 910505102828 en_AE pdf 394.3 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102828_EU
Multiple assets
Product-Diagrams-910505102828_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 40/43S/830_840 WIAW60L60OCCCE IES
Revit file
Revit file - RC132VI - 910505102828 REVIT
Dialux
ULD File - RC132V G6 40/43S/830_840 WIAW60L60OCCCE ULD
Relux
ROLF File - RC132V G6 40/43S/830_840 WIAW60L60OCCCE ROLFZ
LDT
LDT File - RC132V G6 40/43S/830_840 WIAW60L60OCCCE LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB