Middle East - English

Philips CoreLine Highbay Gen5

Install smarter, finish sooner Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine Highbay Gen5 delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, highly-efficient luminaire with a very long-lifetime, it delivers great energy savings and requires less maintenance. At the same time, CoreLine Highbay is very easy to handle. The luminaire can be installed on your existing grid and the electrical connection is a straightforward task, with no need to open the luminaire and an external IP65 connector. With a choice of two beam angles: narrow and wide beam, you can adjust your lighting plan to suit your exact needs. This range also includes Interact Ready luminaires with integrated wireless communications and integrated movement and daylight sensors. So CoreLine Highbay Gen5 is ready to be used with any Interact connected lighting system.

Benefits

  • Saves on energy and maintenance costs

  • Easy installation - single suspension hook and external connector, additional mounting bracket for more flexibility

Features

  • Long lifetime and high efficiency: 50,000 hours with flux at 85% min. compared to initial level; up to 160lm/W

  • Choice of beam options: narrow and wide beam, for low glare without additional accessories

Applications

  • General manufacturing
  • Exhibition halls
  • Warehouses and logistics centers
  • High-ceiling lounges

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Highbay Gen5 en_AE pdf 1.1 MB
EcoDesign document
EcoDesign pdf 1.3 MB

Visuals

Family-Photographs-CoreLine Highbay Gen5
Multiple assets
Revit file
CoreLine highbay gen5, Revit files zip 7.9 MB
Video
Learn how to install CoreLine highbay gen5 mp4 44.7 MB

Photometry and Lighting design

Family-IES-CoreLine Highbay Gen5
Multiple assets