PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenUp Lowbay G2

GreenUp Lowbay G2 - A brighter solution for safer workspaces

Products

Product Compare
Clear all

Sorry, no results found for {name}

Product family information

Description

Good lighting is essential in industrial workspaces and large indoor areas. The wrong choice of lights or a lighting not correctly planned can lead to eye strain, fatigue, and poor performance, compromising safety and productivity.The Philips GreenUp Lowbay G2 luminaire is a simple LED solution which efficiently illuminates work areas, creating a brighter and better work, retail or sporting environment. With its crisp, white light and high color rendering index coupled with energy efficiency, high visibility and enhances safety 24/7.Equipped with motion detection function, this easy-to-install and low-maintenance lighting solution is suitable for a variety of applications.

Benefits

  • High energy saving up to 73% comparing to HPI-P system.

  • Lighting for need, is able to achieve additional 10% energy saving through occupancy and motion-based dimming.

Features

  • High efficacy: 120 lumens per watt

  • Provides option of 1~10V motion detection sensor version on 8800lm

Applications

  • Industrial workspaces
  • Open areas
  • Warehouses
  • Retail stores
  • Stadiums

Specifications

  • Ingress protection
    Suspended Pipe Surface
  • Mains connection
    -20 to +45 ºC
  • Correlated color temperature - CCT
    LED
  • Mounting type
    220-240V / 50-60Hz
  • Ingress protection
    Flying cable
  • Beam angle
    PSU: non-dimmable PSR: Dimmable via 1-10V
  • Correlated color temperature - CCT
    1-10V
  • Reflector material
    L70
  • Driver replaceable
    4klm - 9klm
  • Reflector material
    30W / 50W / 75W
  • Beam angle
    Up to 120lm/W
  • Mounting type
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Ingress protection
    Lambertian
  • Driver replaceable
    Aluminum
  • Mounting type
    PC
  • Lumen maintenance at median useful life 50.000h
    Opal
  • Control system input
    Class I
  • Luminous flux
    IP20
  • Driver replaceable
    Yes

Downloads