Philips GreenUp Wellglass

Energy-efficient lighting for industrial and commercial applications

Products

Product family information

Description

GreenUp LED Welglass luminaire is designed to replace traditional WelGlass up to 70W with only 35% of the load for similar illumination. It is a perfect LED solution for outdoor application and industry of harsh condition like power plant, metal, and non hazardous area in chemical and petrochemical industry. Compared to conventional HID WelGlass, it improves reliability, comfort, while reducing energy and maintenance cost dramatically. GreenUp Welglass comes with 2 different mounting, pipe and bracket, and comes with 2 beam, lambertian and batwing.

Benefits

  • Safe and reliable qualities

  • High energy saving

Features

  • Waterproof, dustproof, impact proof and corrosion proof features, meeting requirements of outdoor application

  • System efficacy 100lm/W, 1:1 replacement of HID up to 68% energy saving

Applications

  • Harsh Industry Application

Specifications

  • Material
    Suspended Pipe Surface
  • Lumen maintenance at median useful life 50.000h
    -30 to +45 ºC
  • Dimming
    LED
  • Mounting type
    220-240V / 50-60Hz
  • Mounting type
    Flying cable
  • Operating Temperature range
    Mounting bracket Shielding grid
  • Dimming
    PSU: non-dimmable
  • Protection Class IEC61140
    Housing: die-cast aluminium
  • Lumen maintenance at median useful life 50.000h
    L70
  • Lumen maintenance at median useful life 50.000h
    3.2klm / 4.4klm
  • Power consumption
    29W / 40W
  • Luminaire efficacy
    Up to 110lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Protection Class IEC61140
    PC
  • Lumen maintenance at median useful life 50.000h
    Opal
  • Driver replaceable
    Class I
  • Optical cover/lens material
    IK08
  • Optical cover/lens material
    IP65
  • Lumen maintenance at median useful life 50.000h
    No

Downloads