Middle East - English

Philips GentleSpace gen4, Highbay, High efficiency, 136 W, SMT, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK03, ELW3h

BY581X 250S/840 SIA HE WB GC SI ELW3 H4

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 136 W, 184 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, Emergency lighting 3 hours duration with Wireless Interface

Order code: 910505102871
Full order code: 872016959407400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY581X 250S/840 SIA HE WB GC SI ELW3 H4 txt 4.9 kB
Product leaflet
Localized commercial leaflet 910505102871 en_AE pdf 552.8 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102871_EU
Multiple assets - Visuals
Product-Diagrams-910505102871_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581X 250S/840 SIA HE WB GC SI ELW3 H4 IES
Revit file
Revit file - BY580PI - 910505102871 ZIP
Dialux
ULD File - BY581X 250S/840 SIA HE WB GC SI ELW3 H4 ULD
Relux
ROLF File - BY581X 250S/840 SIA HE WB GC SI ELW3 H4 ROLFZ
LDT
LDT File - BY581X 250S/840 SIA HE WB GC SI ELW3 H4 LDT